![Adapter round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904343_PF_1520x1160.jpg)
![Adapter round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904343_PF_1520x1160.jpg)
Adapter round M25 x 1.50 / PG 9
Part no. 904346
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Adapter round M25 x 1.50 / PG 9
- Part no.
- 904346
- Item description
- Adapter round M25 x 1.50 / PG 9
- Outer Ø mm (approx.)
- 27
- Thread type
- PG / metric
- Size inside
- PG 9
- Size outside
- M25 x 1.50
- Thread length mm
- 7.5
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892376689
- Customs tariff number
- 74122000
Technical Data Adapter round M25 x 1.50 / PG 9
Nickel plated round brass adapter | |
Temperature range | up to +200°C |
Details Adapter round M25 x 1.50 / PG 9
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Accessories
Products that match this product