Adapter hexagonal M50 x 1.50 / PG 36 - high-profile design
Part no. 904324
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Adapter hexagonal M50 x 1.50 / PG 36 - high-profile design
- Part no.
- 904324
- Item description
- Adapter hexagonal M50 x 1.50 / PG 36 - high-profile design
- Thread length mm
- 10.0
- Spanner size mm
- 54
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892376474
- Customs tariff number
- 74122000
Technical Data Adapter hexagonal M50 x 1.50 / PG 36 - high-profile design
Nickel plated hexagonal brass adapter | |
Temperature range | up to +200°C |
Details Adapter hexagonal M50 x 1.50 / PG 36 - high-profile design
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads Adapter hexagonal M50 x 1.50 / PG 36 - high-profile design
Accessories
Products that match this product