Warning tape -Caution: high-voltage cable-
Part no. 93131
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Warning tape -Caution: high-voltage cable-
- Part no.
- 93131
- Item description
- Warning tape -Caution: high-voltage cable-
- Type
- Trassenwarnband
- Thickness x Width mm x mm
- 0,15 x 40,0
- Content
- 250 m
- PU/pc.
- 1
- Break package
- no
- EAN/GTIN
- 4060892399961
- customs tariff number
- 39269097
Technical Data Warning tape -Caution: high-voltage cable-
All technical data can be found in the data sheet in the Downloads section |