UNI-DICHT-ASI-MS PG 13.5 (insert: grey, right)
Part no. 904124
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details UNI-DICHT-ASI-MS PG 13.5 (insert: grey, right)
- Part no.
- 904124
- Item description
- UNI-DICHT-ASI-MS PG 13.5 (insert: grey, right)
- Thread type
- PG
- Size
- PG 13.5
- Insert colour
- grey, right
- Cable Ø from / to mm
- -
- Thread length mm
- 6.5
- Spanner size mm
- 22
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892357152
- Customs tariff number
- 74122000
Technical Data UNI-DICHT-ASI-MS PG 13.5 (insert: grey, right)
Nickel plated brass sealing gland | |
Temperature range | -40°C to +135°C |
Protection class | IP 68 - 10 bar |
Details UNI-DICHT-ASI-MS PG 13.5 (insert: grey, right)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic vulcanizates (TPV)
-
- with inserts made of TPV, profile fits to ASI- bus line
Properties
-
- optimum strain relief through rubber seal
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction
Downloads UNI-DICHT-ASI-MS PG 13.5 (insert: grey, right)
Accessories
Products that match this product