SiD pink 1 x 6 mm²
Part no. 46911
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SiD pink 1 x 6 mm²
- Part no.
- 46911
- Item description
- SiD pink 1 x 6 mm²
- Outer Ø mm (approx.)
- 4.4
- Cu factor per km
- 58.0
- Weight kg/km (approx.)
- 64.3
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892250064
- Customs tariff number
- 85444995
Technical Data SiD pink 1 x 6 mm²
All technical data can be found in the data sheet in the Downloads section |