SiD orange 1 x 2,5 mm²
Part no. 46709
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details SiD orange 1 x 2,5 mm²
- Part no.
- 46709
- Item description
- SiD orange 1 x 2,5 mm²
- Outer Ø mm (approx.)
- 3.2
- Cu factor per km
- 24.0
- Weight kg/km (approx.)
- 28.7
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892249761
- Customs tariff number
- 85444995
Technical Data SiD orange 1 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |