RADOX® Jumper 1800V M black 16 mm²
Part no. 34645
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details RADOX® Jumper 1800V M black 16 mm²
- Part no.
- 34645
- Item description
- RADOX® Jumper 1800V M black 16 mm²
- OEM Part no.
- 12585829
- Outer Ø mm (approx.)
- 11
- Weight kg/km (approx.)
- 257.0
- Cu factor per km
- 153.6
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- Individual quantities available
- yes
- EAN / GTIN
- 4060892295126
- Customs tariff number
- 85444995
Technical Data RADOX® Jumper 1800V M black 16 mm²
All technical data can be found in the data sheet in the Downloads section |