![Profibus PA PVC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M82835_PF_1520x1160.jpg)
![Profibus PA PVC STATIC](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M82835_PF_1520x1160.jpg)
Profibus PA PVC STATIC black 1 x 2 x 1 / 2,55 mm
Part no. 82836
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Profibus PA PVC STATIC black 1 x 2 x 1 / 2,55 mm
- Part no.
- 82836
- Item description
- Profibus PA PVC STATIC black 1 x 2 x 1 / 2,55 mm
- Outer Ø mm (approx.)
- 7.6
- Cu factor per km
- 44.0
- Weight kg/km (approx.)
- 76.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892314711
- Customs tariff number
- 85444991
Technical Data Profibus PA PVC STATIC black 1 x 2 x 1 / 2,55 mm
All technical data can be found in the data sheet in the Downloads section |