MfF VASMI sleeve for telephone cable VASMI 1 SRT 8.0-35.0 mm Part no. 94330
€ 0.00 / 0 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
94330
Item description
MfF VASMI sleeve for telephone cable VASMI 1 SRT 8.0-35.0 mm
Type
VASMI 1 SRT
Length mm
330
Cable-Ø from - to mm
8,0 - 35,0
Sliced with core connectors 0
30
4 mm number of two cores
20
Sliced with core connectors 0
20
6 mm number of two cores
1
Sliced with core connectors 0
no
8 mm number of two cores
4060892399077
PU/pc.
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible