MSVM-S12/1 single core medium voltage heat-shrinkable straight joint 150-300 qmm 6/10kV Part no. 93109
€ 19,065.24 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93109
Item description
MSVM-S12/1 single core medium voltage heat-shrinkable straight joint 150-300 qmm 6/10kV
Type
MSVM-S12/1
Nominal voltage Uo/U(Um)
6/10kV
Cross-section mm²
150,0 - 300,0
Diameter from - to mm
20,9 - 35,0
PU/pc.
1
Break package
no
EAN/GTIN
4060892398728
customs tariff number
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible