MSVM-S12/1 single core medium voltage heat-shrinkable straight joint 35-95 qmm 6/10kV

MSVM-S12/1 single core medium voltage heat-shrinkable straight joint 35-95 qmm 6/10kV Part no. 93107
€ 14,510.00 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93107
Item description
MSVM-S12/1 single core medium voltage heat-shrinkable straight joint 35-95 qmm 6/10kV
Type
MSVM-S12/1
Nominal voltage Uo/U(Um)
6/10kV
Cross-section mm²
35,0 - 95,0
Diameter from - to mm
13,2 - 20,0
PU/pc.
1
Break package
no
EAN/GTIN
4060892398704
customs tariff number
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible