ISOBUS PUR SLIM black 2 x 6 + 2 x 2,5 + 1 x 4 x 0,5 mm²
Part no. 17001249
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details ISOBUS PUR SLIM black 2 x 6 + 2 x 2,5 + 1 x 4 x 0,5 mm²
- Part no.
- 17001249
- Item description
- ISOBUS PUR SLIM black 2 x 6 + 2 x 2,5 + 1 x 4 x 0,5 mm²
- Outer Ø mm (approx.)
- 12.7
- Cu-weight kg/km
- 182.4
- Weight kg/km (approx.)
- 280.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892431531
- Customs tariff number
- 85444995
Technical Data ISOBUS PUR SLIM black 2 x 6 + 2 x 2,5 + 1 x 4 x 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details ISOBUS PUR SLIM black 2 x 6 + 2 x 2,5 + 1 x 4 x 0,5 mm²
Cable Structure
-
- Sheath colour: black