PP-corrugated tubes HELUcond PP 23 Part no. 920175
  • Halogen-free (LS0H)
  • UV-resistant
€ 77.96 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
920175
Item description
PP-corrugated tubes HELUcond PP 23
Outer Ø mm (approx.)
28.3
Colour
black
Inner Ø mm
23.2
Nominal size mm
23.0
Metres per Packaging Unit
50
Cut-to-length service available
no
EAN / GTIN
4060892380341
Customs tariff number
39173300

Technical Data

PP-corrugated tubes
Temperature range -40°C to +130°C
short term up to +150°C
Capacity/100mm approx. 350 N (NW: 17)

Details

Cable Structure

      • Material: Polypropylene (PP)
      • Flammability acc. to UL 94 (HB)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Fine profile.
      • Suitable connection glands: HELUquick, HSSV.

Tests

      • Entflammbarkeit nach UL 94: HB

Application

    • Machine and plant construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Chemical plants<br />• Heating and air-conditioning technology<br />• Cable protection tube for medium stress applications.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible