![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905584_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905584_1520x1160.jpg)
HELUcond PFA NW 10 black
Part no. 905586
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUcond PFA NW 10 black
- Part no.
- 905586
- Item description
- HELUcond PFA NW 10 black
- Nominal size mm
- 10
- Inner-Ø ca. mm
- 9.8
- Outer-Ø ca. mm
- 13
- PU/m
- 50
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892380242
- customs tariff number
- 39173300
Technical Data HELUcond PFA NW 10 black
Temperature range | -200°C up to +260°C |
Details HELUcond PFA NW 10 black
Cable Structure
-
- PFA
Properties
-
- UV-resistant
- Resistant to a multitude of
-
- Fuels
-
- Cleaning agents
-
- Lubricants
-
- Acids and alkalis
Notes
-
- Suitable connection glands: HELUquick, HSSV
Tests
-
- Flammability acc. to UL 94: V0
Application
-
- Excellent thermal, electrical and chemical properties; abrasion resistance and dimensionally stable.
-
- Plant and machine construction
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Rail technology
-
- Installation technology
-
- Chemical plants
-
- Heating and air-conditioning technology
Accessories
Products that match this product
![HSSV-ZE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903459_PF_1520x1160.jpg)
![HELUquick elbow 90°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904805_PF_1520x1160.jpg)
![HSSV-SM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920229_PF_1520x1160.jpg)
![HSSV elbow 90° metal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920247_PF_1520x1160.jpg)
![HSSV-SMF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920273_TZ_1520x1160.jpg)
![HSSV combination](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920289_PF_1520x1160.jpg)
![HSSV IP68 straight](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920404_PF_1520x1160.jpg)
![HSSV IP68 elbow 90°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920422_PF_1520x1160.jpg)
![HSSV-SP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905858_PF_1520x1160.jpg)
![HSSV elbow 90° plastic](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94200_PF_1520x1160.jpg)