![HELUcond PE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91621_PF_1520x1160.jpg)
![HELUcond PE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91621_PF_1520x1160.jpg)
PE Corrugated tubes PE-F 34.0 (25) grey
Part no. 90437
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PE Corrugated tubes PE-F 34.0 (25) grey
- Part no.
- 90437
- Item description
- PE Corrugated tubes PE-F 34.0 (25) grey
- Outer Ø mm (approx.)
- 34
- Colour
- grey
- Inner Ø mm
- 28.9
- Nominal size mm
- 29.0
- Metres per Packaging Unit
- 25
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892378928
- Customs tariff number
- 39173300
Technical Data PE Corrugated tubes PE-F 34.0 (25) grey
PE Corrugated tubes | |
Temperature range | -40°C to +70°C short term up to +90°C |
Capacity/100mm | approx. 125 N (NW: 17) |
Details PE Corrugated tubes PE-F 34.0 (25) grey
Cable Structure
-
- Material: modified Polyethylene (PE)
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- resistant to: bases
Notes
-
- For fine or coarse profiles. Suitable connection glands: HELUquick.
Tests
-
- Entflammbarkeit nach UL 94: HB
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- Cable protection tube for weak stress applications.
Downloads PE Corrugated tubes PE-F 34.0 (25) grey
Accessories
Products that match this product
![HELUquick elbow 90°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904805_PF_1520x1160.jpg)
![HELUquick elbow 90°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904805_PF_1520x1160.jpg)
![HELUquick straight](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904797_PF_1520x1160.jpg)
![HELUquick straight](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904797_PF_1520x1160.jpg)
![HSSV elbow 45° plastic](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920196_PF_1520x1160.jpg)
![HSSV elbow 90° flange](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920209_TZ_1520x1160.jpg)
![HSSV-SPF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920220_PF_1520x1160.jpg)
![HSSV-SM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920229_PF_1520x1160.jpg)
![HSSV combination](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920289_PF_1520x1160.jpg)
![HSSV-SP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905858_PF_1520x1160.jpg)