![HELUcond PA6](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92675_PF_1520x1160.jpg)
![HELUcond PA6](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M92675_PF_1520x1160.jpg)
PA Corrugated tubes PA6-F 17 (50) grey
Part no. 90443
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PA Corrugated tubes PA6-F 17 (50) grey
- Part no.
- 90443
- Item description
- PA Corrugated tubes PA6-F 17 (50) grey
- Outer Ø mm (approx.)
- 21.2
- Colour
- grey
- Inner Ø mm
- 16.6
- Nominal size mm
- 17.0
- Metres per Packaging Unit
- 50
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892379499
- Customs tariff number
- 39173300
Technical Data PA Corrugated tubes PA6-F 17 (50) grey
PA Corrugated tubes | |
Temperature range | -40°C to +120°C short term up to +150°C |
Capacity/100mm | approx. 350 N (NW: 16 / 17) |
Details PA Corrugated tubes PA6-F 17 (50) grey
Cable Structure
-
- Material: modified Polyamide (PA) 6
-
- Flammability acc. to UL 94 (HB)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Fine or coarse profile. UL recognized / UR from trade size 16.0
- Suitable connection glands: HELUquick, HSSV.
Tests
-
- Entflammbarkeit nach UL 94: HB
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Cable protection tube for medium to heavy-duty applications
Downloads PA Corrugated tubes PA6-F 17 (50) grey
Accessories
Products that match this product
![HSSV-ZE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903459_PF_1520x1160.jpg)
![HELUquick straight](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904797_PF_1520x1160.jpg)
![HELUquick elbow 90°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904805_PF_1520x1160.jpg)
![HSSV elbow 90° flange](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920209_TZ_1520x1160.jpg)
![HSSV-SPF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920220_PF_1520x1160.jpg)
![HSSV-SM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920229_PF_1520x1160.jpg)
![HSSV elbow 90° metal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920247_PF_1520x1160.jpg)
![HSSV-SMF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920273_TZ_1520x1160.jpg)
![HSSV-SP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905858_PF_1520x1160.jpg)
![HSSV elbow 90° plastic](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94200_PF_1520x1160.jpg)