HELUTHERM® 600-ES 1 x 1.5 mm²
Part no. 50478
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTHERM® 600-ES 1 x 1.5 mm²
- Part no.
- 50478
- Item description
- HELUTHERM® 600-ES 1 x 1.5 mm²
- Outer Ø mm (approx.)
- 4.1
- Ni factor per km
- 14.4
- Weight kg/km (approx.)
- 44.0
- Nickel base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892243462
- Customs tariff number
- 85444995
Technical Data HELUTHERM® 600-ES 1 x 1.5 mm²
All technical data can be found in the data sheet in the Downloads section |