![HELUPOWER® CHARGE-1000-AC-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M17001265_PF_1520x1160.jpg)
![HELUPOWER® CHARGE-1000-AC-UL](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M17001265_PF_1520x1160.jpg)
HELUPOWER® CHARGE-1000-AC-UL red 3 x AWG 10 (5,26 mm²) + 1 x AWG 20 (0,52 mm²)
Part no. 17001277
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUPOWER® CHARGE-1000-AC-UL red 3 x AWG 10 (5,26 mm²) + 1 x AWG 20 (0,52 mm²)
- Part no.
- 17001277
- Item description
- HELUPOWER® CHARGE-1000-AC-UL red 3 x AWG 10 (5,26 mm²) + 1 x AWG 20 (0,52 mm²)
- Outer Ø mm (approx.)
- 15.7
- Cu factor per km
- 171.0
- Weight kg/km (approx.)
- 375.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- -
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892537165
- Customs tariff number
- 85444995
Technical Data HELUPOWER® CHARGE-1000-AC-UL red 3 x AWG 10 (5,26 mm²) + 1 x AWG 20 (0,52 mm²)
All technical data can be found in the data sheet in the Downloads section |
Details HELUPOWER® CHARGE-1000-AC-UL red 3 x AWG 10 (5,26 mm²) + 1 x AWG 20 (0,52 mm²)
Cable Structure
-
- Sheath colour: red