H07G-K violet 1 x 4 mm² Part no. 55509
  • HAR certification
  • EAC certification
  • UKCA certification
  • Rubber single core
  • finely stranded
  • tinned wire
€ 235.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
55509
Item description
H07G-K violet 1 x 4 mm²
AWG (approx.)
12
Outer Ø mm (approx.)
4.3 - 5.4
Cu factor per km
38.0
Weight kg/km (approx.)
61.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100
Cut-to-length service available
yes
EAN / GTIN
4060892239731
Customs tariff number
85444995

Technical Data

Rubber single core, H07G-K acc. to DIN VDE 0285-525-2-42 / DIN EN 50525-2-42; 07G-K in alignment with DIN VDE 0285-525-2-42 / DIN EN 50525-2-42
Temperature range flexible -5°C
fixed -40°C
Permissible operating temperature of the conductor +110°C
Nominal voltage AC U0/U 450/750 V
Test voltage 2500 V
Minimum bending radius fixed
<8 mm: 4x Outer-ø
8-12 mm: 5x Outer-ø
>12 mm: 6x Outer-ø

Details

Cable Structure

      • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • 10 - 120 mm²: Foil wrapping
      • Core insulation: rubber (EVA) acc. to DIN VDE 0207-363-1 / DIN EN 50363-1 (compound type EI3)
      • Core identification: see datasheet

Tests

      • certifications and approvals:
      • H07G-K: HAR
      • H07G-K: EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • Approved core colours: black, green-yellow, blue, brown, white, grey, violet, pink, orange, turquoise

Application

      • For installation in electrical conduits as well as in open or closed trunking systems. Used for internal wiring of devices and equipment. Must not come into contact with water.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible