TYZ
All items
Technical Data TYZ
Steel lug lock cable tie | |
Temperature range | -60°C to +150°C |
Details TYZ
Cable Structure
-
- Material: Ethylene tetrafluoroethylene (ETFE)
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- silicone-free
Tests
-
- Entflammbarkeit nach UL 94: V0
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Items TYZ
Item description
Part no.
|
Type | Colour | Length mm | Capacity N |
---|