Steel lug lock cable tie TY-RAP®-WL TY 46MT

Steel lug lock cable tie TY-RAP®-WL TY 46MT Part no. 91113
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
91113
Item description
Steel lug lock cable tie TY-RAP®-WL TY 46MT
Type
TY 46MT
Colour
transparent
Length mm
184.0
Field W x H mm
46.00 x 27.00
Capacity N
220
Bundle Ø mm
45
Width mm
4.8
Pieces per Packaging Unit
500
Individual quantities available
no
EAN / GTIN
4060892401015
Customs tariff number
39269097

Technical Data

Steel lug lock cable tie
Temperature range -60°C to +85°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • with steel lug lock made of corrosion-resistant, non-magnetic steel
      • Flammability acc. to UL 94 (V2)

Properties

      • halogen-free
      • silicone-free

Notes

      • TY-RAP® (special types)

Tests

      • Entflammbarkeit nach UL 94: V2

Application

      • The cable tie enables to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible