TY-RAP®-WL
All items
Technical Data TY-RAP®-WL
Steel lug lock cable tie | |
Temperature range | -60°C to +85°C |
Details TY-RAP®-WL
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- with steel lug lock made of corrosion-resistant, non-magnetic steel
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- TY-RAP® (special types)
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- The cable tie enables to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.
Items TY-RAP®-WL
Item description
Part no.
|
Type | Colour | Length mm | Field W x H mm |
---|