TROMBOI 500
All items
Technical Data TROMBOI 500
Cable Drum Unwinders |
Details TROMBOI 500
Cable Structure
-
- Für Trommeln mit verschiedenen Durchmessern und Trommelgewichten
-
- Kompakte Bauform
-
- Aufrollrampe
-
- Robuste Stahl-Schweißkonstruktion
-
- Optimal für Einwegtrommeln
-
- Kugelgelagerte Achsen
Application
-
- For drums with different diameters and weights.
- Solid construction
- Loading ramp
- Sturdy welded steel construction
- Specially suitable for one-way drums
- Ball bearing axles
Items TROMBOI 500
Item description
Part no.
|
Weight kg/km (approx.) | Type | Reel-Ø min - max mm | Load capacity kg |
---|