SVRO
All items
Technical Data SVRO
FPM shrink tube 2:1 | |
Temperature range | -55°C to +220°C |
Details SVRO
Cable Structure
-
- Material: Fluoro rubber (FPM)
Properties
-
- weather-resistant
-
- flame-retardant
-
- chemical resistant
Notes
-
- MIL-I-23053
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction
-
- Protection against aggressive media
Items SVRO
Item description
Part no.
|
Colour | Inner Ø after shrinkage mm | Inner Ø before shrinkage mm | Wall thickness mm |
---|