SPR-EDU-AS
All items
Technical Data SPR-EDU-AS
Spiral wound metallic tube | |
Temperature range | -50°C to +250°C short term up to +220°C |
Protection class | IP 40 |
Details SPR-EDU-AS
Cable Structure
-
- Material: Cold strip acc. to DIN 1624 St 2, Fe/ Zn 3, galvanized
-
- with steel wire braiding
-
- with latched profile
Properties
-
- high tensile and transverse pressure load rating
-
- high flexible
Notes
-
- Suitable connection glands: MTG-US, MTG-LI
Application
-
- Machine and plant construction
-
- Automation technology
-
- Installation technology
-
- Control cabinet construction
-
- Vehicle construction and shipbuilding
Items SPR-EDU-AS
Item description
Part no.
|
Outer Ø mm (approx.) | Inner Ø mm | Metres per Packaging Unit | Cut-to-length service available |
---|