SK-M
  • Halogen-free (LS0H)
All items

Technical Data

Polyoelfin shrink tube 3:1
Temperature range -55°C to +110°C

Details

Cable Structure

      • Material: Polyolefin
      • with interior adhesive

Properties

      • halogen-free
      • medium walled
      • very good chemical resistance

Notes

      • Lieferaufmachungen:
      • Stangen a 1,22 m

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • for repairing insulation
      • for sealing electrical components
      • good protection against impact and abrasion

Items SK-M

Item description
Part no.
Colour Inner Ø after shrinkage mm Inner Ø before shrinkage mm Wall thickness mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible