SD-XXL
All items

Technical Data

Nickel plated brass cable gland
Temperature range -20°C to +100°C
Protection class IP 68 - 5 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: Nitrile butadiene rubber (NBR)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • easy to assemble, time and cost savings
      • Large-area sealing
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • For very large cable diameters.The quality is similar to an incision sealing ring and guarantees extensive clamping ranges.

Items SD-XXL

Item description
Part no.
Brass surcharge Thread type Size Cable Ø from / to mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible