SD cap for holder 29 grey
Part no. 94675
Item Details SD cap for holder 29 grey
- Part no.
- 94675
- Item description
- SD cap for holder 29 grey
- Colour
- grey
- Suitable for tube ND
- 29.0
- Suitable for nominal size
- 30
- Suitable for nominal size
- no
- Pieces per Packaging Unit
- 4060892382116
- Individual quantities available
- 39174000
Technical Data SD cap for holder 29 grey
Corrugated tube system holder | |
Temperature range | -40°C to +105°C |
Details SD cap for holder 29 grey
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 : V2 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Accessories for system holder SH/SHV
Downloads SD cap for holder 29 grey
Accessories
Products that match this product