SD, VS, HT
All items
Technical Data SD, VS, HT
Corrugated tube system holder | |
Temperature range | -40°C to +105°C |
Details SD, VS, HT
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 : V2 (V2)
Properties
-
- halogen-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Accessories for system holder SH/SHV
Items SD, VS, HT
Item description
Part no.
|
Colour | Suitable for tube ND | Suitable for nominal size | Suitable for nominal size |
---|