PBE-K
All items
Technical Data PBE-K
PA pressure balance element | |
Temperature range | -20°C to +105°C |
Protection class | IP 68 / IP 69K |
Details PBE-K
Cable Structure
-
- Material: Polyamide (PA) 6
-
- with semi permeable membrane that allows air flow but blocks moisture
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Installation technology
-
- Control cabinet construction
Items PBE-K
Item description
Part no.
|
Thread type | Size | Colour | Thread length mm |
---|