HELUTOP HT RJ45
All items
Technical Data HELUTOP HT RJ45
PA cable gland | |
Temperature range | -20°C to +80°C |
Protection class | IP 68 - 5 bar, 30 min. |
Details HELUTOP HT RJ45
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Seal: Chloroprene rubber (CR)
-
- Flammability acc. to UL 94 (V2)
Tests
-
- Test standard EN 60423
Notes
-
- separable seal
-
- Legend:
- Dimensions
- H - Height
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items HELUTOP HT RJ45
Item description
Part no.
|
Thread type | Size | Colour | Cable Ø from / to mm |
---|