HELUSOUND® MICROPHONE CABLE S black 2 x 0,5 mm² Part no. 400080

Item Details

Part no.
400080
Item description
HELUSOUND® MICROPHONE CABLE S black 2 x 0,5 mm²
Outer Ø mm (approx.)
6.7
Cu factor per km
37.0
Weight kg/km (approx.)
59.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892304781
Customs tariff number
85444995

Technical Data

Insulation resistance min. 1.0 GOhm x km

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PE
      • Screen: helically wound tinned copper wires
      • Outer sheath: PVC
      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible