HELUSOUND® AES/EBU DMX SC BLUE 2 x 0.22 mm²
Part no. 400031
Item Details HELUSOUND® AES/EBU DMX SC BLUE 2 x 0.22 mm²
- Part no.
- 400031
- Item description
- HELUSOUND® AES/EBU DMX SC BLUE 2 x 0.22 mm²
- Outer Ø mm (approx.)
- 5
- Cu factor per km
- 14.0
- Weight kg/km (approx.)
- 33.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data HELUSOUND® AES/EBU DMX SC BLUE 2 x 0.22 mm²
Conductor resistance at 20°C | max. 80.0 Ohm/km |
Loop resistance at 20°C | max. 160.0 Ohm/km |
Insulation resistance | min. 5.0 GOhm x km |
Details HELUSOUND® AES/EBU DMX SC BLUE 2 x 0.22 mm²
Cable Structure
-
- Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: Foam PE
-
- Core identification: red, blue
-
- Screen: plastic-coated aluminium foil (St)
-
- Outer sheath: PVC
-
- Sheath colour: blue