HELUquick straight
  • UL certification
  • VDE certification
  • Halogen-free (LS0H)
All items

Technical Data

Corrugated tubes conduit gland
Temperature range -40°C to +120°C
Protection class IP 68 / IP 68

Details

Cable Structure

      • Material: Polyamide (PA) 6

Properties

      • halogen-free
      • silicone-free
      • cadmium-free
      • resistant to: oil, petrol, weak acids, weak bases

Notes

      • UR-tested
      • Disassembly without additional opener. Also available angled (45° and 90°).

Application

      • Quick-insert glands with metallic female thread for a reliable, quick connection. Suitable for parallel-coiled HELUcond protection tubes

Items HELUquick straight

Certification / Approval
Item description
Part no.
Thread type Size Colour Thread length mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible