HELUKAT® 600 CAT.6A U/UTP FRNC STATIC grey 4 x 2 x AWG 23 /1 Part no. 805179
  • Halogen-free (LS0H)
  • Length marking in metres

Item Details

Part no.
805179
Item description
HELUKAT® 600 CAT.6A U/UTP FRNC STATIC grey 4 x 2 x AWG 23 /1
Outer Ø mm (approx.)
6.5
Cu factor per km
20.0
Weight kg/km (approx.)
52.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313790
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible