HELUCOM® I-D(ZN)H
All items

Technical Data

Temperature range Laying, min.: -5°C
Laying, max.: +50°C
Operating, min.: -20°C
Operating, max.: +60°C

Details

Cable Structure

      • Core type: Loose tube
      • Strain relief elements: Aramide
      • Outer sheath material: FRNC
      • Outer sheath colour: Yellow

Tests

      • Corrosiveness acc. to EN 50267-2-3
      • Halogen-free acc. to IEC 60754-2
      • Flame-resistance acc. to IEC 60332-1-2
      • Smoke density acc. to IEC 61034

Application

      • These HELUCOM® fibre-optic cables are available either as central bundle core cable or as stranded versions. They are suitable for indoor cabling of buildings and facilities. The halogen-free version is especially suitable for the application in skyscrapers, hospitals and stores as well as in facilities with high concentration of capital goods, such as power plants, computing centers, and at locations with high security requirements, such as underground and control stations.

Items HELUCOM® I-D(ZN)H

Outer diameter
Item description
Part no.
No. of fibres Fibre Type Fibre Category No. of fibres per core

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible