CT-T
All items
Technical Data CT-T
Cable ties with plastic lug | |
Temperature range | -40°C to +85°C |
Details CT-T
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Notes
-
- black: good UV-resistance
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for directionality and mounting
Items CT-T
Item description
Part no.
|
Type | Colour | Length mm | Capacity N |
---|