BHA / BHB / BHC eye type
All items
Technical Data BHA / BHB / BHC eye type
Crimp cable lug acc. to DIN EN 45545-2 | |
Flange shape | Ring shape |
Temperature range | -20°C to +115°C short term up to +130°C |
Details BHA / BHB / BHC eye type
Cable Structure
-
- Material: Brass
-
- Surface: galvanic tin plated
-
- Insulation: Polycarbonat (PC)
-
- partially insulated
-
- Flammability acc. to UL 94 (V0)
Notes
-
- Roll diameter: 450mm
- Inner diameter of inclusion: 27mm
- Blade terminal / blade receptacle / pin-type cable lug on tape on request.
-
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
- l - Length to centre of hole
Tests
-
- selbstverlöschend nach UL 94: V0
Application
-
- Polycarbonate-insulated connection material on tape has been developed as a cost-effective solution for medium and large pre-fabricated cables.
Items BHA / BHB / BHC eye type
Item description
Part no.
|
Type | Colour | cross-section from / to mm² | Pieces per Packaging Unit |
---|