HELUPOWER® CU-CONDUCTOR-CL2 TINNED
- tinned copper
- soft annealed
- class 2
Technická data HELUPOWER® CU-CONDUCTOR-CL2 TINNED
Copper conductor | |
Minimum bending radius | fixed 6x Outer-Ø |
Detaily HELUPOWER® CU-CONDUCTOR-CL2 TINNED
Konstrukce kabelu
-
- Copper conductor tinned, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
Použití
-
- Stranded copper conductor for the earthing of machinery and equipment; tin-plated to prevent corrosion. For use in CBN ring conductor systems as protective equipotential bonding (CBN = common bonding network).
Položky HELUPOWER® CU-CONDUCTOR-CL2 TINNED
Item description
Part no.
|
Outer Ø mm (approx.) | Cu factor per km | Weight kg/km (approx.) | Copper base in EUR / 100 kg |
---|