![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907836_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M907836_1520x1160.jpg)
Compression joint HELU-S-PV-AL/CU
Tous les articles
Caractéristiques techniques Compression joint HELU-S-PV-AL/CU
Temperature range | up to +120°C |
Détails du produit Compression joint HELU-S-PV-AL/CU
Construction
- Socket: Al 99,5 and Cu acc. to DIN EN 13601
- Surface: bare
Remarques
- Al-sleeves are prefilled with contact grease and sealed with plastic plug.
Utilisation
- Press connector for aluminium conductors, strain relieved.
Tous les articles Compression joint HELU-S-PV-AL/CU
Item description
Part no.
|
Cross-section AL RM/SM - SE mm² | Cross-section CU SE mm² | Code type AL/CU | Inner-Ø of cable inclusion copper side |
---|