HELU-S-RK-N
All items

Technical Data

Tubular cable lug
Flange shape Ring shape
Connecting angle 180° (horizontal)
Temperature range up to +500°C

Details

Cable Structure

  • Material: Nickel
  • uninsulated
  • without Inspection hole

Properties

  • for high temperature applications

Notes

  • Legend:
  • Dimensions
  • a - Diameter of stud hole
  • b - Width of flange
  • d - Inner diameter of wire receptable
  • l - Length to centre of hole

Items HELU-S-RK-N

Item description
Part no.
cross-section from / to mm² Pieces per Packaging Unit anbruchfähig EAN/GTIN

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible