![STK-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904996_PF_1520x1160.jpg)
![STK-F](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904996_PF_1520x1160.jpg)
STK-F
All items
Technical Data STK-F
PA plastic flat cable gland | |
Temperature range | -30°C to +80°C |
Protection class | IP 54 |
Details STK-F
Cable Structure
-
- Material: Polyamide (PA)
-
- Seal: thermoplastic elastomers (TPE)
-
- Thrust washers: Galvanised steel
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Protection classification IP 65 with an additional O-ring on the external thread.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Items STK-F
Item description
Part no.
|
Thread type | Colour | Cable thickness from / to mm | Cable width from / to mm |
---|