![PV-male and female cable coupler MC4 Evo 2](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11020678_1520x1160.jpg)
![PV-male and female cable coupler MC4 Evo 2](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11020678_1520x1160.jpg)
PV-male and female cable coupler MC4 Evo 2
All items
Technical Data PV-male and female cable coupler MC4 Evo 2
PV-male and female cable coupler | |
Temperature range | -40°C to +85°C |
Protection class | IP 68 |
Safety class | II |
Rated voltage | 1500 V (IEC) |
Rated current | 39A (2.5 mm²), 45A (4 mm²), 53A (6 mm²), 69A (10 mm²) |
Contact resistance | 0.20 mOhm |
Details PV-male and female cable coupler MC4 Evo 2
Cable Structure
-
- Material: Polyamide (PA) V0 acc. to UL 94
-
- Contact: Cu, tinned
-
- Contact system with MULTILAM Technology with snap-in locking type contact system
Items PV-male and female cable coupler MC4 Evo 2
Item description
Part no.
|
cross-section from / to mm² | Cable Ø from / to mm | Pieces per Packaging Unit | anbruchfähig |
---|