HELUTHERM® 400-MULTI-ES
- for high temperature applications
- Stainless steel braiding
Technical Data HELUTHERM® 400-MULTI-ES
Control and connection cable acc. to company specifications | |
Temperature range | fixed -60°C to +400°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage (spark test) | 2000 V |
Minimum bending radius | flexible 15x Outer-Ø fixed 5x Outer-Ø |
Details HELUTHERM® 400-MULTI-ES
Cable Structure
- Copper wire nickel plated, finely stranded
- Core insulation: glass silk braid with heat-resistant impregnation, 2 layers
- Core identification: see datasheet; identification by coloured helix
- Cores stranded
- Outer sheath: glass silk braid with heat-resistant impregnation
- Sheath colour: white
- Stainless steel braiding, approx. coverage 80%
Properties
- halogen-free
- asbestos-free
- cadmium-free
Tests
- halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- At temperatures above 200°C during the first commissioning, the impregnating varnish may degrade and leave only pure glass fibers remaining as insulation. This can be observed as evaporation.
Application
- For applications with extremely high connection and ambient temperatures, e.g. in metallurgical, steel and rolling mills, foundries, glass and ceramics factories, furnace and power plant construction, thermoplastic forming; use only in dry environments.
Items HELUTHERM® 400-MULTI-ES
Item description
Part no.
|
Outer Ø mm (approx.) | AWG (approx.) | Cu-weight kg/km | Weight kg/km (approx.) |
---|