KMK-PA-OB M20 x 1.5 grey (RAL 7035) Part no. 94632
  • Halogen-free (LS0H)

Item Details

Part no.
94632
Item description
KMK-PA-OB M20 x 1.5 grey (RAL 7035)
Thread type
metric
Colour
grey (RAL 7035)
Spanner size mm
26
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892370960
Customs tariff number
39269097

Technical Data

PA counternut
Temperature range -40°C to +100°C

Details

Cable Structure

  • Material: Polyamide (PA) 6

Properties

  • halogen-free
  • phosphor-free
  • silicone-free
  • cadmium-free

Notes

  • Legend:
  • Dimensions
  • SZ - Spanner Size
  • TD - Thread Diameter

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible