![KMK-PA-OB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94630_PF_1520x1160.jpg)
![KMK-PA-OB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94630_PF_1520x1160.jpg)
KMK-PA-OB
All items
Technical Data KMK-PA-OB
PA counternut | |
Temperature range | -40°C to +100°C |
Details KMK-PA-OB
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- SZ - Spanner Size
- TD - Thread Diameter
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Items KMK-PA-OB
Item description
Part no.
|
Thread type | Colour | Spanner size mm | Pieces per Packaging Unit |
---|