KH-BUS PVC STATIC green 2 x 1.5 mm² + 2 x 2 x 0.6 mm
Part no. 81085
Item Details KH-BUS PVC STATIC green 2 x 1.5 mm² + 2 x 2 x 0.6 mm
- Part no.
- 81085
- Item description
- KH-BUS PVC STATIC green 2 x 1.5 mm² + 2 x 2 x 0.6 mm
- Outer Ø mm (approx.)
- 8
- Cu-weight kg/km
- 53.0
- Weight kg/km (approx.)
- 90.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892315510
- Customs tariff number
- 85444991
Technical Data KH-BUS PVC STATIC green 2 x 1.5 mm² + 2 x 2 x 0.6 mm
All technical data can be found in the data sheet in the Downloads section |