HTP Wrapping tape
All items
Technical Data HTP Wrapping tape
Temperature range | Permanent load +260°C Short-time load (up to approx. 20 minutes) +1090°C Loading moment (approx. 15-30 seconds) +1640°C |
Details HTP Wrapping tape
Cable Structure
-
- Interior sheath of knitted glass-fibre braid
-
- Silicone sheath (contains iron oxide)
-
- Colour: orange
Application
-
• This product is extremely heat resistant.<br />• HTP has a high insulation factor and, due to the iron oxide containing silicone sheath, is resistant to small quantities of liquid steel.<br />• HTP also protects against burn injuries from steam tubes, hot air or hot water wires.
Items HTP Wrapping tape
Typ
Part no.
|
Width mm | PU/m | EAN / GTIN | customs tariff number |
---|
Downloads HTP Wrapping tape
Accessories
Products that match this product