HSSV-O
All items
Technical Data HSSV-O
Opener | |
Temperature range | -20°C to +100°C |
Details HSSV-O
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
Application
-
- To open HSSV conduit glands. Simply slip over the conduit - press against the gland - open detent.
Items HSSV-O
Item description
Part no.
|
Colour | Suitable for nominal size | Pieces per Packaging Unit | Individual quantities available |
---|
Downloads HSSV-O
Accessories
Products that match this product