HELUKAT® 200S CAT.5e 4P SF/UTP PUR CHAIN green 2 x 2 x AWG 24 /19 Part no. 81155
  • EAC certification
  • Halogen-free (LS0H)
  • Robust
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
  • UV-resistant
  • for applications up to 1 Gigabit
  • with inner sheath
  • for use in drag chains in continuous motion

Item Details

Part no.
81155
Item description
HELUKAT® 200S CAT.5e 4P SF/UTP PUR CHAIN green 2 x 2 x AWG 24 /19
Outer Ø mm (approx.)
9.5
Cu-weight kg/km
54.3
Weight kg/km (approx.)
110.0
Copper base in EUR / 100 kg
150
VPE/m
100, 500, 1000
anbruchfähig
yes
EAN/GTIN
4060892314193
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible